??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.2002 Toggle Clamp Push-Pull Type
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Toggle Clamps Push-Pull Type with angle base
Bill of material
23330.2002 Toggle Clamp Push-Pull Type
BESTNR
Ref. No.
23330.2002
NG
Nominal size
2
AS
Clamping screw
M4 x 20 mm
D1
4.5 mm
D2
8.0 mm
D3
Thread
M12 x 1.5
B1
30 mm
B2
16.0 - 19.5 mm
H1
15 mm
H2
60.5 mm
L1
91.0 mm
L2
74.0 mm
L3MIN
L3 min.
24.5 mm
L3MAX
L3 max.
44.5 mm
L4
20 mm
L5
16 mm
L6
20 mm
L7
7.0 mm
S2MIN
S2 min.
12 mm
S2MAX
S2 max.
20 mm
HW
Adjustable range
mm
Enter value for HW
Adjustable range
mm
cm
inch
ft
HUB
S1 Hub
mm
Enter value for HUB
S1 Hub
mm
cm
inch
ft
F1
Holding force
1.0 kN
F2
Holding force
1.0 kN
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
125 g
Embedded user actions